IESNA:LM-63-2002
[TEST]P1055712
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1165D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3224
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1838.5 1823.3 1815.1 1802.7 1783.4 1757.3 1728.4 1695.4 1656.9 1615.7
1570.3 1520.8 1467.2 1412.2 1354.4 1295.3 1234.8 1170.2 1105.5 1040.9
973.5 907.5 842.9 775.5 704 639.4 570.6 500.5 430.4 361.6
291.5 228.3 167.8 110 59.1 20.6 0
1838.5 1846.7 1837.1 1819.2 1788.9 1747.7 1703.7 1654.2 1599.2 1541.4
1475.4 1409.4 1340.7 1267.8 1193.5 1117.9 1040.9 963.9 886.9 808.5
732.9 658.7 585.8 514.3 445.5 380.9 316.3 262.6 221.4 182.9
145.8 112.8 83.9 57.8 35.8 15.1 0
1838.5 1828.8 1811 1771.1 1722.9 1665.2 1600.6 1524.9 1445.2 1358.6
1269.2 1178.4 1084.9 995.5 907.5 822.3 741.2 662.8 589.9 521.1
456.5 402.9 363 323.1 286 253 221.4 192.5 165 138.9
115.5 92.1 71.5 50.9 33 15.1 0
1838.5 1830.2 1794.5 1744.9 1681.7 1604.7 1522.2 1428.7 1322.8 1214.2
1111 1009.3 910.3 818.2 734.3 654.5 580.3 510.1 455.1 416.6
380.9 346.5 309.4 280.5 250.3 224.1 198 173.3 149.9 129.3
107.3 86.6 67.4 48.1 30.3 13.8 0
1838.5 1835.7 1806.8 1749.1 1676.2 1595.1 1501.6 1397.1 1284.3 1174.3
1065.7 958.4 860.8 770 687.5 610.5 540.4 479.9 440 402.9
367.1 336.9 302.5 272.3 246.1 220 195.3 171.9 148.5 126.5
105.9 85.3 66 48.1 31.6 15.1 0
